??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18MF-GSC70B-S04K
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18MF-GSC70B-S04K
VERF
Availability
Available
BC
Order code
BES0069
TC
Artikelbezeichnung
BES M18MF-GSC70B-S04K
PX
Product view
41709_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
2-Draht
BFORM
Style
M18x1
W
Gewicht
0.039 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 50 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 7 mm, Switching output = polarized normally open (NO), Switching frequency = 600 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PA 12, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.